text.skipToContent text.skipToNavigation

Alternate Catalog No. : H1200 10PG

Catalog No. : H120010PG

Description:  CHNL 12GA 1-5/8X3-1/4IN 10FT PG STL

UPC: 616013134047

Channel, 12 Gauge, 1-5/8 Inch x 3-1/4 Inch, Length 10 Feet, Pre-Galvanized Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Steel channels

Special Features

Designed so that the maximum number of support and framing applications can be constructed with a minimum amount of labor and pieces.

Application

Support and framing applications

Specifications

Gauge

12 Gauge

Finish

Pre-galvanized

Classifications

Brand Name

Superstrut

Dimensions

Length

10 ft

Width

1-5/8 in

Depth

3-1/4 in

Compliance and Certifications

REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant