Catalog No. : H120-G
Description: PVC CTD STL SADDLE TYPE WASHER GRY
UPC: 704508387990
PVC Coated Steel Saddle Type Washer, Gray
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Seal washers |
Application |
Hardware Accessory |
Specifications
Material |
Steel |
Finish |
PVC |
Color |
Gray |
Classifications
Brand Name |
Ocal |