text.skipToContent text.skipToNavigation

Alternate Catalog No. : H 119 C

Catalog No. : H119C

Description:  SQ WSHR 3/8IN STL

UPC: 785991786743

Washer, Square, Size 3/8 Inch, Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Square washers

Application

For use with Kindorf channels.

Specifications

Material

Steel

Finish

Galv-Krom/Standard

Fits Bolt Sizes

3/8 Inch

Classifications

Brand Name

Kindorf

Dimensions

Thickness

3/16 in

Width

1-1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant