text.skipToContent text.skipToNavigation

Alternate Catalog No. : H119 5/16

Catalog No. : H1195/16

Description:  STD ROD CPLG 5/16IN LEN 7/8IN STL

UPC: 616013318058

Coupling, Standard Rod, Size 5/16 Inch, Length 7/8 Inches, Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Rod coupling

Specifications

Material

Steel

Finish

GoldGalv/Standard

Classifications

Brand Name

Superstrut

Compliance and Certifications

REACH REACH 240 Compliant

Documents/Support Tools

Sales Drawing

Click here