text.skipToContent text.skipToNavigation

Alternate Catalog No. : H119 1/4SS

Catalog No. : H1191/4SS

Description:  SSTRUT THREADED ROD

UPC: 616013914441

Coupling, Standard Rod, Size 1/4 Inch, Length 7/8 Inches, Stainless Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Rod coupling

Specifications

Material

Stainless Steel

Thread Type

Unified National Coarse (UNC)

Classifications

Brand Name

Superstrut

Dimensions

Size

3/8 Inch

Thread Size

1/4-20

Length

7/8 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here