text.skipToContent text.skipToNavigation

Catalog No. : H119-5/8SS6

Description:  STD ROD CPLG 5/8IN LEN2-1/8IN 316SS

UPC: 616013108871

Coupling, Standard Rod, Size 5/8 Inch, Length 2-1/8 Inches, Type 316 Stainless Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Rod coupling

Specifications

Material

Stainless Steel

Classifications

Brand Name

Superstrut

Dimensions

Size

5/8 Inch

Length

2-1/8 in

ETIM EC002360 Long nut

Material

Stainless steel

Threaded connection 1

Internal thread

Size of thread connection (inch) 2

Other

Threaded connection 2

Internal thread

Shape

Hexagon