text.skipToContent text.skipToNavigation

Catalog No. : H119-5/8EGC

Description:  STD ROD CPLG 5/8IN LEN 2-1/8IN EG

UPC: 786210562353

Coupling, Standard Rod, Size 5/8 Inch, Length 2-1/8 Inches, Electro-Galvanized Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Rod coupling

Special Features

All threaded products are American Standard thread, free fit class 2

Application

To provide resistance to pullout and resistance to side slip in excess of the full strength of the channels with which they are used.

Specifications

Material

Steel

Finish

SilverGalv/Electro-Galvanized

Classifications

Brand Name

Superstrut

Dimensions

Size

5/8 Inch

Length

2-1/8 in

ETIM EC002360 Long nut

Material

Steel

Surface protection

Galvanic/electrolytic zinc plated

Threaded connection 1

Internal thread

Size of thread connection (inch) 2

Other

Threaded connection 2

Internal thread

Shape

Hexagon

Documents/Support Tools

Sales Drawing

Click here