Catalog No. : H119-1/4X3/8EGC
Description: REDUCING ROD COUPLIG
UPC: 786210739274
Descriptors
Category |
Rod coupling |
Specifications
Material |
Steel |
Finish |
SilverGalv/Electro-Galvanized |
Classifications
Brand Name |
Superstrut |
Dimensions
Size |
1/4 Inch x 3/8 Inch |
Length |
1-1/2 in |
Material |
Steel |
Surface protection |
Galvanic/electrolytic zinc plated |
Threaded connection 1 |
Internal thread |
Size of thread connection (inch) 2 |
1/4 inch |
Threaded connection 2 |
Internal thread |
Shape |
Hexagon |
Documents/Support Tools
Sales Drawing |