text.skipToContent text.skipToNavigation

Catalog No. : H119-1/2SS6

Description:  STD ROD CPLG 1/2IN LEN 1.25IN 316SS

UPC: 616013108895

Coupling, Standard Rod, Size 1/2 Inch, Length 1-1/4 Inches, Type 316 Stainless Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Rod coupling

Specifications

Material

Stainless Steel

Classifications

Brand Name

Superstrut

Dimensions

Size

1/2 Inch

Length

1-1/4 in

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC002360 Long nut

Material

Stainless steel

Threaded connection 1

Internal thread

Size of thread connection (inch) 2

1/2 inch

Threaded connection 2

Internal thread

Shape

Hexagon

Documents/Support Tools

Sales Drawing

Click here