text.skipToContent text.skipToNavigation

Alternate Catalog No. : H 118 A

Catalog No. : H118A

Description:  LCKWSHER 1/4IN STL

UPC: 785991786477

Washer, Lock, Size 1/4 Inch Bolt, Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Locking washers

Application

For use with channel and channel fittings

Specifications

Material

Steel

Fits Bolt Sizes

1/4 Inch

Classifications

Brand Name

Kindorf

Dimensions

Thickness

0.062 in

Outside Diameter

0.487 in

Inside Diameter

0.260 in