text.skipToContent text.skipToNavigation

Alternate Catalog No. : H 116 C

Catalog No. : H116C

Description:  SQ NUT 3/8-16IN STL

UPC: 785991786118

Nut, Square, Size 3/8 Inch, Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Square nuts

Specifications

Material of Construction

Steel

Nut Type

Square

Thread Type

UNC

Classifications

Brand Name

Kindorf

Dimensions

Thread Size

3/8-16

Height

15-32 in

Width

11/16 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant