text.skipToContent text.skipToNavigation

Alternate Catalog No. : H115 4EG

Catalog No. : H1154EG

Description:  U BOLT 4IN THD LEN 2-1/4IN EG STL

UPC: 616013111802

Bolt, U, Size 4 Inches, Length of Thread 2-1/4 Inches, Electro-Galvanized Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

U bolts

Specifications

Material

Steel

Finish

SilverGalv/Electro-Galvanized

Number of Nuts

4

Classifications

Brand Name

Superstrut

Dimensions

Size

4 Inches

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here