text.skipToContent text.skipToNavigation

Alternate Catalog No. : H 113 P

Catalog No. : H113P

Description:  HEX HEAD SCR 3/8-16INX1-1/4IN STL

UPC: 785991785302

Screw, Cap, Size 3/8 Inch-16 Hex Head x 1-1/4 Inch, Steel, without Nuts
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Hexagonal head screw

Specifications

Material

Steel

Head Type

Hex

Finish

Galv-Krom/Standard

Classifications

Brand Name

Kindorf

Dimensions

Size

3/8 Inch - 16

Length

1-1/4 in

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant