text.skipToContent text.skipToNavigation

Alternate Catalog No. : H 113 B

Catalog No. : H113B

Description:  HEX HEAD SCR 1/2-13INX1IN STL

UPC: 785991784947

Screw, Cap, Size 1/2 Inch-13 Hex Head x 1 Inch, Steel, without Nuts
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Hexagonal head screw

Specifications

Material

Steel

Head Type

Hex

Finish

Galv-Krom/Standard

Classifications

Brand Name

Kindorf

Dimensions

Size

1/2 Inch - 13

Length

1 in

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant