Alternate Catalog No. : H 113 A
Catalog No. : H113A
Description: HEX HEAD SCR 1/2-13INX3/4IN STL
UPC: 785991784916
Screw, Cap, Size 1/2 Inch-13 Hex Head x 3/4 Inch, Steel, without Nuts
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Hexagonal head screw |
Specifications
Material |
Steel |
Head Type |
Hex |
Finish |
Galv-Krom/Standard |
Classifications
Brand Name |
Kindorf |
Dimensions
Size |
1/2 Inch - 13 |
Length |
3/4 in |