Alternate Catalog No. : H104 5/8X6EG
Catalog No. : H1045/8X6EG
Description: THD HGR ROD 5/8INX6FT EG STL
UPC: 616013074251
Rod, Hanger - Continuous Thread, Size 5/8 Inch x 6 Feet, Electro-Galvanized Steel
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Threaded rod |
Specifications
Material |
Steel |
Finish |
SilverGalv/Electro-Galvanized |
Classifications
Brand Name |
Superstrut |
Dimensions
Length |
6 ft |
Size |
5/8 Inch |