Alternate Catalog No. : H104 5/8X6
Catalog No. : H1045/8X6
Description: THD HGR ROD 5/8INX6FT STL
UPC: 616013301616
Rod, Hanger - Continuous Thread, Size 5/8 Inch x 6 Feet, Steel
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Free-running, corrosion reisistant, burr-free
Descriptors
Category |
Threaded rod |
Special Features |
Free-running, corrosion reisistant, burr-free |
Application |
Framing and hanging applications |
Specifications
Material |
Steel |
Classifications
Brand Name |
Superstrut |
Dimensions
Length |
6 ft |