text.skipToContent text.skipToNavigation

Alternate Catalog No. : H104 5/8X10B

Catalog No. : H1045/8X10B

Description:  THD HGR ROD 5/8INX10FT BLK STL

UPC: 616013301647

Rod, Hanger - Continuous Thread, Size 5/8 Inch x 10 Feet, Black Finish Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Threaded rod

Specifications

Material

Steel

Finish

Black

Classifications

Brand Name

Superstrut

Dimensions

Length

10 ft

Size

5/8 Inch