text.skipToContent text.skipToNavigation

Alternate Catalog No. : H104 3/8X12SS

Catalog No. : H1043/8X12SS

Description:  THD HGR ROD 3/8INX12FT STN-STL

UPC: 616013301043

Rod, Hanger - Continuous Thread, Size 3/8 Inch x 12 Feet, Stainless Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Free-running, corrosion reisistant, burr-free

Descriptors

Category

Threaded rod

Specifications

Material

Stainless Steel

Thread

Right Handed

Classifications

Brand Name

Superstrut

Dimensions

Length

12 ft

Diameter

3/8 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant