text.skipToContent text.skipToNavigation

Alternate Catalog No. : H104 3/8X12EG

Catalog No. : H1043/8X12EG

Description:  THD HGR ROD 3/8INX12FT EG STL

UPC: 616013044261

Rod, Hanger - Continuous Thread, Size 3/8 Inch x 12 Feet, Electro-Galvanized Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Threaded rod

Specifications

Material

Steel

Finish

SilverGalv/Electro-Galvanized

Classifications

Brand Name

Superstrut

Dimensions

Length

10 ft

Size

3/8 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here