text.skipToContent text.skipToNavigation

Alternate Catalog No. : H104 3/4X6

Catalog No. : H1043/4X6

Description:  THD HGR ROD 3/4INX6FT STL

UPC: 616013301975

Rod, Hanger - Continuous Thread, Size 3/4 Inch x 6 Feet, Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Threaded rod

Specifications

Material

Steel

Finish

GoldGalv/Standard

Classifications

Brand Name

Superstrut

Dimensions

Length

6 ft

Size

3/4 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant