text.skipToContent text.skipToNavigation

Alternate Catalog No. : H104 1/4X6B

Catalog No. : H1041/4X6B

Description:  THD HGR ROD 1/4INX6FT BLK STL

UPC: 616013300404

Rod, Hanger - Continuous Thread, Size 1/4 Inch x 6 Feet, Black Finish Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Threaded rod

Specifications

Material

Steel

Finish

Black

Classifications

Brand Name

Superstrut

Dimensions

Length

10 ft

Size

1/4 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant