text.skipToContent text.skipToNavigation

Alternate Catalog No. : H104 1/4X12

Catalog No. : H1041/4X12

Description:  THD HGR ROD 1/4INX12FT STL

UPC: 616013035580

Rod, Hanger - Continuous Thread, Size 1/4 Inch x 12 Feet, Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Free-running, corrosion reisistant, burr-free

Descriptors

Category

Threaded rod

Special Features

Free-running, corrosion reisistant, burr-free

Application

Framing and hanging applications

Specifications

Material

Steel

Finish

GoldGalv/Standard

Classifications

Brand Name

Superstrut

Dimensions

Length

12 ft

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant