text.skipToContent text.skipToNavigation

Alternate Catalog No. : H104 1/2X12EG

Catalog No. : H1041/2X12EG

Description:  THD HGR ROD 1/2INX12FT EG STL

UPC: 616013114353

Rod, Hanger - Continuous Thread, Size 1/2 Inch x 12 Feet, Electro-Galvanized Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Free-running, corrosion reisistant, burr-free

Descriptors

Category

Threaded rod

Special Features

Free-running, corrosion reisistant, burr-free

Application

Framing and hanging applications

Specifications

Material

Steel

Finish

SilverGalv/Electro-Galvanized

Classifications

Brand Name

Superstrut

Dimensions

Length

12 ft

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant