Catalog No. : H104-5/8X10EGC
Description: THD HGR ROD 5/8INX10FT EG STEEL
UPC: 786210248141
Descriptors
|
Category |
Threaded rod |
|
Special Features |
All threaded products are American Standard thread, free fit class 2 |
|
Application |
To provide resistance to pullout and resistance to side slip in excess of the full strength of the channels with which they are used. |
Specifications
|
Material |
Steel |
|
Finish |
SilverGalv/Electro-Galvanized |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Length |
10 ft |
|
Size |
5/8 Inch |
|
Material |
Steel |
|
Surface protection |
Galvanic/electrolytic zinc plated |
Documents/Support Tools
|
Sales Drawing |