text.skipToContent text.skipToNavigation

Catalog No. : H104-3/8X10EGC

Description:  THD HGR ROD 3/8INX10FT EG STL

UPC: 786210248035

Rod, Hanger - Continuous Thread, Size 3/8 Inch x 10 Feet, Electro-Galvanized Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Threaded rod

Special Features

All threaded products are American Standard thread, free fit class 2

Application

To provide resistance to pullout and resistance to side slip in excess of the full strength of the channels with which they are used.

Specifications

Material

Steel

Finish

SilverGalv/Electro-Galvanized

Classifications

Brand Name

Superstrut

Dimensions

Length

10 ft

Size

3/8 Inch

ETIM EC000028 Threaded rod

Material

Steel

Surface protection

Galvanic/electrolytic zinc plated

Documents/Support Tools

Sales Drawing

Click here