Catalog No. : H104-3/4X10EGC
Description: THD HGR ROD 3/4INX10FT EG STL
UPC: 786210248158
Rod, Hanger - Continuous Thread, Size 3/4 Inch x 10 Feet, Electro-Galvanized Steel
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Threaded rod |
Specifications
Material |
Steel |
Finish |
SilverGalv/Electro-Galvanized |
Classifications
Brand Name |
Superstrut |
Dimensions
Length |
8 in |
Size |
3/4 Inch |
ETIM Classification
ETIM
EC000028 Threaded rod
Material |
Steel |
Surface protection |
Galvanic/electrolytic zinc plated |
Documents/Support Tools
Sales Drawing |