text.skipToContent text.skipToNavigation

Catalog No. : H104-1/2X12SS6

Description:  THD HGR ROD 1/2INX12FT 316SS

UPC: 616013114964

Rod, Hanger - Continuous Thread, Size 1/2 Inch x 12 Feet, Type 316 Stainless Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Threaded rod

Special Features

All threaded products are American Standard thread, free fit class 2

Application

To provide resistance to pullout and resistance to side slip in excess of the full strength of the channels with which they are used.

Specifications

Material

Stainless Steel

Classifications

Brand Name

Superstrut

Dimensions

Length

12 ft

Size

1/2 Inch

ETIM EC000028 Threaded rod

Material

Stainless steel

Documents/Support Tools

Sales Drawing

Click here