text.skipToContent text.skipToNavigation

Alternate Catalog No. : H100 1/2

Catalog No. : H1001/2

Description:  LG SPR NUT 1/2IN STL

UPC: 616013299098

Nut, Long Spring, Size 1/2 Inch, Steel, For use with E and H Series Channels and Inserts
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Spring nuts

Special Features

SilverGalv finish will not chip or peel.

Application

For use with E and H series channel and inserts.

Specifications

Material of Construction

Steel

Finish

SilverGalv/Electro-Galvanized

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here

Click here