Catalog No. : H100-1/2EGC
Description: LG SPR NUT 1/2IN EG STL
UPC: 786210087337
Nut, Long Spring, Size 1/2 Inch, Electro-Galvanized Steel, For use with E and H Series Channels and Inserts
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Spring nuts |
Application |
For use with E and H Series Channels and Inserts |
Specifications
Material of Construction |
Steel |
Finish |
SilverGalv/Electro-Galvanized |
Nut Type |
Spring |
Classifications
Brand Name |
Superstrut |
Dimensions
Size |
1/2 Inch |
ETIM Classification
ETIM
EC000096 T-nut for channels
Material |
Steel |
Surface protection |
Other |
With spring |
Y |
Documents/Support Tools
Sales Drawing |