text.skipToContent text.skipToNavigation

Catalog No. : H075GRPVC-C

Description:  3/4 COND FTNG W/GRD LNUT ZINC/PVC

UPC: 786210631561

Made or assembled in Canada.

3/4 Inch Hub with PVC Grounding/Bonding Locknut, Insulated Throat for Threaded Rigid Metal Conduit
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Electrical conduit coupling

Special Features

Hubs & Accessories

Application

For Use with Rigid/IMC Conduit

Specifications

Material

Zinc

Color

Metallic

Classifications

Brand Name

T&B Rigid Fittings

Standard

UL E23018, CSA

Dimensions

Trade Size

3/4 in

Outside Diameter

1-1/32 in

Inside Diameter

25/32 in

Length

1-9/32 in

ETIM EC001180 Screw connection for protective metallic hose

Nominal size in inch

3/4 inch

Model

Straight

Revolving thread

N

Connection type screw connection to housing

Thread

Thread type

NPT

Material housing

Zinc die-cast

Documents/Support Tools

Sales Drawing

Click here