text.skipToContent text.skipToNavigation

Catalog No. : H075FGSST

Description:  3/4IN NSF BULLET CONDUIT HUB 316SS

UPC: 786210375496

Stainless steel conduit hub provides a Type 4X connection means between conduit and enclosure.

3/4 inch conduit bullet hub, NSF, 316 stainless steel, type 4X
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Compact body design and gasket helps make the conduit hub suitable for installation in tight spaces.
  • Conduit seal is extended to cover threads on conduit.
  • Conduit hub offers a UL Type 4X rating, IP66 and IP67 and is suitable for wash down areas.

Descriptors

Category

Electrical conduit coupling

Application

Food and beverage facilities

Specifications

Material

316 Stainless Steel

Color

Stainless Steel

Classifications

Brand Name

T&B IND FITTING

Dimensions

Trade Size

3/4 inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here