text.skipToContent text.skipToNavigation

Catalog No. : H050GRAL-C

Description:  COND FITTING C/W LAY IN LUG

UPC: 786209942739

Made or assembled in Canada.

Aluminum, 1/2 Inch G/B Hub, Including Lockut and Insulated Throat
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Electrical conduit coupling

Special Features

Hubs & Accessories

Application

For Use with Rigid/IMC Conduit

Specifications

Material

Zinc

Classifications

Brand Name

T&B Rigid Fittings

Standard

UL E23018, CSA

Dimensions

Trade Size

1/2 in