text.skipToContent text.skipToNavigation

Catalog No. : H050CAP

Description:  ZINC BULLET HUB CAPOFF 1/2 INCH

UPC: 786210044767

Made or assembled in Canada.

1/2 Inch Zinc Capoff with Thermoplastic Insulating Throat, Sealing Ring Nitrile (BUNA-N) for Use with Rigid/IMC Conduit
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.
  • CSA Certified for hazardous locations Class II Groups E.F.G. Class III
  • Meets NEMA sealing requirements for NEMA 3R, 4 &13 enclosures.

Descriptors

Category

Electrical conduit coupling

Special Features

Insulating Throat with a Thermoplastic Temperature Rating of 105 Degrees Celsius

Application

For Use with Rigid/IMC Conduit

Specifications

Material

Zinc

Classifications

Brand Name

T&B Rigid Fittings

Standard

UL E23018, CSA
UL E23018, CSA

Dimensions

Trade Size

1/2 in

Outside Diameter

1-7/16 in

Length

2-31/32 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here