text.skipToContent text.skipToNavigation

Catalog No. : H0260

Description:  1 HOLE SPADE AL CONNECTOR 3-0

UPC: 75114355544

Tinned-Aluminum 1-Hole Spade Connector. Conductor Size 260 - 3/0 Stranded/Compressed or 4/0 Solid/Compact. Used for Ranger2 Lug Cable Terminator. For Aluminum or Copper Conductor.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable or wire lug

Special Features

Used for Ranger2 Lug Cable Terminator.

Application

For Aluminum or Copper Conductor.

Specifications

Cable Size

3/0 STR AWG , 3/0 COMPR AWG , 4/0 SOL AWG , 4/0 COMPT AWG

Number Of Holes

1

Insulation

None

Material

Aluminum

Connection

Compression

Classifications

Brand Name

ELASTIMOLD

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Support/Tools

Click here