Catalog No. : H0250
Description: 1 HOLE SPADE CONNECTOR-RANGER2_TERM
UPC: 75114176767
Tinned-Aluminum 1-Hole Spade Connector. Conductor Size 250 - 2/0 Stranded/Compressed or 3/0 Solid/Compact. Used for Ranger2 Lug Cable Terminator. For Aluminum or Copper Conductor. Length 3.188 inch, Pad .250 inch thick x .906 inch wide. Hole size .562 inch diameter.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Cable or wire lug |
Special Features |
Used for Ranger2 Lug Cable Terminator. |
Application |
For Aluminum or Copper Conductor. |
Specifications
Cable Size |
2/0 STR AWG , 2/0 COMPT AWG , 3/0 SOL AWG , 3/0 COMPT AWG |
Number Of Holes |
1 |
Insulation |
None |
Material |
Aluminum |
Connection |
Compression |
Classifications
Brand Name |
ELASTIMOLD |
Documents/Support Tools
Support/Tools |