Catalog No. : H0240
Description: 1 HOLE SPADE_CONNECTOR 1-0
UPC: 783786368570
Tinned-Aluminum 1-Hole Spade Connector. Conductor Size 240 - 1/0 Stranded/Compressed or 2/0 Solid/Compact. Used for Ranger2 Lug Cable Terminator. For Aluminum or Copper Conductor. Length 3.188 inch, Pad .250 inch thick x .906 inch wide. Hole size .562 inch diameter.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Cable or wire lug |
Special Features |
Used for Ranger2 Lug Cable Terminator. |
Application |
For Aluminum or Copper Conductor. |
Specifications
Cable Size |
1/0 STR AWG , 1/0 COMPR AWG , 2/0 SOL AWG , 2/0 COMPT AWG |
Number Of Holes |
1 |
Insulation |
None |
Material |
Aluminum |
Connection |
Compression |
Classifications
Brand Name |
ELASTIMOLD |
Documents/Support Tools
Support/Tools |