text.skipToContent text.skipToNavigation

Catalog No. : H-6696-C

Description:  2 in Pipe Mount Adapters

UPC: 783786732470

Pipe Mounting Adapters for Insulators - Connectors for Copper, Bolt Hole 3 inch, Pipe Size 2 inch, 2-1/8 inch, Galvanized Steel Hardware for Mounting to Cap of Insulator is Supplied with Assembly.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Copper

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant