text.skipToContent text.skipToNavigation

Catalog No. : H-6498

Description:  BOLTED BUS SUPPORT 2 SPS TO 5 IN BC

UPC: 783786772025

Bus Support, Pipe to Insulator, Connectors for Copper, Bolt Circle 5 inch, Pipe Size 2 inch, Bolt 5/8 inch, Width 1-3/8 inch, 6-1/4 inch, 1-3/4 inch Center to End, Galvanized Steel Hardware for Mounting to Cap of Insulator is Supplied with Assembly.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Copper

Classifications

Brand Name

Homac