text.skipToContent text.skipToNavigation

Catalog No. : H-6450

Description:  Bus Supp 3in BC, Pipe 3/4in

UPC: 783786732401

Bus Support, Pipe to Insulator, Connector for Copper, Bolt Circle 3 inch, Pipe Size 3/4 inch, Bolt 1/2 inch, Width 3-1/4 inch, 3-1/4 inch, 7/8 inch Center to End, Galvanized Steel Hardware for Mounting to Cap of Insulator is Supplied with Assembly.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Copper

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant