Alternate Catalog No. : GW 635 G
Catalog No. : GW635G
Description: STL GANGABLE MSNRY BOX 134.0 CU-IN
UPC: 785991918335
Made or assembled in Canada.
Gangable Masonry Box, 134.0 Cubic Inches, 3-3/4 Inches Long x 11 Inches Wide x 3-1/2 Inches Deep, 1/2 Inch and 3/4 Inch Knockouts, Pre-Galvanized Steel, For use with Conduit
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Masonry box |
|
Application |
For use with conduit |
Specifications
|
Number Of Outlet |
1 |
|
Material |
Steel |
|
Color |
Silver |
|
Cubic Capacity |
134 cu in |
|
Knockouts |
44 |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Dimensions
|
Size |
3-3/4 Inches Length x 11 Inches Width x 3-1/2 Inches Depth |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2969 | N/A | QCIT | N/A | N/A |