text.skipToContent text.skipToNavigation

Alternate Catalog No. : GW 625 G

Catalog No. : GW625G

Description:  STL GANGABLE MSNRY BOX 94.8 CU-IN

UPC: 785991920932

Made or assembled in Canada.

Gangable Masonry Box, 94.8 Cubic Inches, 3-3/4 Inches Long x 11 Inches Wide x 2-1/2 Inches Deep, 1/2 Inch and 3/4 Inch Knockouts, Pre-Galvanized Steel, For use with Conduit
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Masonry box

Application

For use with conduit

Specifications

Number Of Outlet

1

Material

Steel

Color

Silver

Cubic Capacity

94.8 cu in

Knockouts

40

Classifications

Brand Name

Steel City

Standard

UL E2969
UL E2969

Dimensions

Size

3-3/4 Inches Length x 11 Inches Width x 2-1/2 Inches Depth