text.skipToContent text.skipToNavigation

Catalog No. : GW516110-100

Description:  FIL DE HAUBANAGE 5/16 100 PI

UPC: 624871005690

Guy end 5/16 inch x 100, 20 feet
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Connector mounting hardware

Application

For service entrance masts

Specifications

Material

Steel

Color

Silver

Classifications

Brand Name

Microlectric

Documents/Support Tools

Sales Drawing

Click here