text.skipToContent text.skipToNavigation

Alternate Catalog No. : GW 225 G

Catalog No. : GW225G

Description:  STL GANGABLE MSNRY BOX 31.6 CU-IN

UPC: 785991920895

Made or assembled in Canada.

Gangable Masonry Box, 31.6 Cubic Inches, 3-3/4 Inches Long x 3-3/4 Inches Wide x 2-1/2 Inches Deep, 1/2 Inch and 3/4 Inch Knockouts, Pre-Galvanized Steel, For use with Conduit
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Masonry box

Application

For use with conduit

Specifications

Number Of Outlet

1

Material

Steel

Color

Silver

Cubic Capacity

31.6 cu in

Knockouts

16

Classifications

Brand Name

Steel City

Standard

UL E2969
UL E2969

Dimensions

Size

3-3/4 Inches Length x 3-3/4 Inches Width x 2-1/2 Inches Depth

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here