text.skipToContent text.skipToNavigation

Catalog No. : GW14110

Description:  GUY WIRE 1/4 (IN FEET)

UPC: 624871039794

20 feet of 1/4 inch guy wire
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Connector mounting hardware

Application

For pole line harware

Specifications

Material

Steel

Color

Silver

Classifications

Brand Name

Microlectric