text.skipToContent text.skipToNavigation

Alternate Catalog No. : GW 135 GCN

Catalog No. : GW135GCN

Description:  STL GANG MSNRY BOX 22 CU-IN GND SCR

UPC: 785991019377

Made or assembled in Canada.

Gangable Masonry Box, 22 Cubic Inches, 3-3/4 Inches Long x 1-15/16 Inches Wide x 3-1/2 Inches Deep, 1/2 Inch and 3/4 Inch Knockouts, Pre-Galvanized Steel, with Ground Screw, For use with Conduit
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Masonry box

Application

For use with conduit

Specifications

Number Of Outlet

1

Material

Steel

Color

Silver

Cubic Capacity

22 cu in

Knockouts

22

Classifications

Brand Name

Steel City

Standard

UL E2969, CSA 5043
UL E2969, CSA 5043

Dimensions

Size

3-3/4 Inches Length x 1-15/16 Inches Width x 3-1/2 Inches Depth