text.skipToContent text.skipToNavigation

Catalog No. : GUV2025TP

Description:  U BOLT GRD CLAMP-TIN PLATED

UPC: 75114399081

U-Bolt Copper Ground Clamp, Stainless Steel U-Bolt, Wire Range 2/0 - 250, Rod Size 2 to 2-3/8 Inches, IPS Pipe Size Max 2 Inches, Length 4-7/16 Inches, Width 3-11/16 Inches, Depth 1-9/16 Inches, Tin Plated
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Excellent for connecting copper or copper-clad steel grounding conductor to ground rod or pipe. Specially designed spacer provides proper alignment between cable and elctrode and affords more positive contact area.
  • All components cast or forged from copper alloy.

Descriptors

Category

Grounding devices or assemblies

Special Features

Excellent for connecting copper or copper-clad steel grounding conductor to ground rod or pipe. Specially designed spacer provides proper alignment between cable and elctrode and affords more positive contact area.

Specifications

Conductor Material

Copper

Insulation

None

Classifications

Brand Name

Blackburn / EZGROUND

Dimensions

Conductor Size

2/0 AWG - 250 kcmil

Length

4-7/16 in

ETIM EC000511 Tube earthing clamp for lightning protection

Material

Copper

Surface protection

Other