Catalog No. : GUAT59-G
Description: CONDBOX T TYPE 1-1/2IN OPNG 5IN GRY
UPC: 704508386115
- Grade 60-45-10 ductile iron bodies and cast aluminum covers
- Nominal .002 inch (2 mil) blue urethane coating on both interior and exterior and nominal .040 inch (40 mil) PVC coating bonded to exterior
- All hubs have a minimum of five full threads, integral bushing and pressure-sealing sleeves
- All units furnished with internal grounding screw and ship complete with aluminum cover with O-ring gasket
- Explosion-proof, dust-ignition-proof, raintight and suitable for use in the following environments. Class I, Division 1 & 2, Groups C & D - Class II, Division 1, Groups E, F, G - Class III, Division 1 & 2 - NEMA 3, 4, 7 CD, 9 EFG.
- Provide access to conductors for maintenance and future system changes
- Mounting outlets for fixtures, with proper covers
- To change direction in rigid conduit systems
- Join two or more pieces of conduit long runs
Descriptors
Category |
Hazardous location box |
Special Features |
O-Ring Gasket Provided to Assure NEMA 4 Rating |
Application |
For Use in Hazardous Locations to Provide Access to Conductors for Pulling, Splicing, Maintenance and Future Changes/upgrades |
Specifications
Material |
Zinc Plated Iron Body with Aluminum Cover |
Color |
Gray |
Cubic Capacity |
77.7 cu in |
Knockouts |
Yes |
Classifications
Brand Name |
Ocal |
Dimensions
Size |
1-1/2 Inch/41mm |
Shape |
Rectangular |
Number of inlets |
3 |
Type of housing feed-through |
Thread |
Material |
Other |
Surface protection |
Other |
Colour |
Grey |