Catalog No. : GUAM-LD9VR
Description: ALUM EXTERIOR REM FIXT 12V5W-LED
UPC: 624050105302
Remote Unit, Voltage DC: 12V, wall mount, Colour: factory white, Head Style: shielded, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 5W, tamper-proof screws
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.