text.skipToContent text.skipToNavigation

Catalog No. : GUAM-LD10

Description:  ALUM EXTERIOR REM FIXT 24V4W-LED

UPC: 624050104985

Remote Unit, Voltage DC: 12V, wall mount, Colour: factory white, Head Style: shielded, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting